Print Back
Unit of Measure

Specifications

Type

N/A Clamp Pair

Model Code Description

N/A HRES 5 KP PA

Series

N/A HRES

Clamp Size

N/A 5

Material

N/A Polyamide

Insert Material

N/A Polyamide

Operating Temperature [Min]

N/A -40 ºC-40 ºF

Operating Temperature [Max]

N/A 140 ºC284 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR