Print Back
Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A HRS 3 AF3/8 ST UNC ZN

Series

N/A HRS

Clamp Size

N/A 3

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Thread Type

N/A UNC

Thread Size

N/A 3/8 in.-16

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Length

N/A 2.95 in75 mm