Print Back
Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A HRS 5 AF5/8 ST UNC ZN

Series

N/A HRS

Clamp Size

N/A 5

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Thread Type

N/A UNC

Thread Size

N/A 5/8 in.-11

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Length

N/A 5.71 in145 mm