Print Back
Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A SCREW H 5/8-11 X 5.25 GR5

Series

N/A HRS

Clamp Size

N/A 5

Finish

N/A Zinc Plated

Thread Type

N/A UNC

Thread Size

N/A 5/8 in. -11

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA