HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Mounting Technology
>
Din 3015
>
Clamps, DIN 3015 - Heavy Duty, Parts
> Part Number 3022559
Part Number 3022559, Clamps, DIN 3015 - Heavy Duty, Parts
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Weld Plate
Model Code Description
N/A
HRS 6 AP ST M BL
Series
N/A
HRS
Clamp Size
N/A
6
Material
N/A
Carbon Steel
Finish
N/A
Phosphate Coated
Thread Type
N/A
Metric
Thread Size
N/A
M20
Industry Standards/Certifications
N/A
DIN 3015
BUn
N/A
EA