Print Back
Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRS 1 AF10 A4 M

Series

HRS

Clamp Size

1

Material

316 Stainless Steel

Thread Type

Metric

Thread Size

M10

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

1.97 in50 mm