Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 3 S1 32 PP UNC

Series

HRS

Clamp Size

3

Arrangement

Single Clamp without Weld Plate

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement S

0.44 kg0.97 lb

Weight Arrangement S1

0.24 kg0.52 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.26 in32 mm

Tube O. D.

1-1/4 in

Dimension H1

1.50 in38 mm

Dimension H2

2.99 in76 mm

Dimension A1

2.36 in60 mm

Dimension A2

3.94 in100 mm

Dimension A3

3.35 in85 mm

Dimension B1

1.18 in30 mm

Dimension S

0.31 in8 mm

Bolt Size

3/8-16 x 2-3/4, M10 x 70