Print Back
Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Heavy Duty Clamp

Model Code Description

HRES 5 S 73 PP UNC

Series

HRES

Clamp Size

5

Arrangement

Single Clamp with Weld Plate

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

2.87 in73 mm

Pipe Size

2 1/2 in

Minimum Hose O.D.

2.85 in

Maximum Hose O.D.

2.87 in

Diameter D1

3.50 in89 mm

Diameter D2

3.86 in98 mm

Dimension H1

2.70 in68.5 mm

Dimension H2

5.39 in137 mm

Dimension A1

4.80 in122 mm

Dimension A2

7.09 in180 mm

Dimension A3

5.98 in152 mm

Dimension B

2.36 in60 mm

Dimension S

0.39 in10 mm

Bolt Size

5/8-11 x 5-1/2, M16 x 130