
Type |
N/A Heavy Duty Clamp |
Model Code Description |
N/A HRES 6 S 101 PP UNC |
Series |
N/A HRES |
Clamp Size |
N/A 6 |
Arrangement |
N/A Single Clamp with Weld Plate |
Material |
N/A Polypropylene |
Finish |
N/A Zinc Plated |
Metal Components Materials |
N/A Carbon Steel |
Insert Material |
N/A Rubber |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |
Diameter D Bore Size |
N/A 3.98 in101 mm |
Tube O. D. |
N/A 4 in |
Pipe Size |
N/A 3-1/2 in |
Minimum Hose O.D. |
N/A 3.90 in |
Maximum Hose O.D. |
N/A 3.98 in |
Diameter D1 |
N/A 4.57 in116 mm |
Diameter D2 |
N/A 5.20 in132 mm |
Dimension H1 |
N/A 2.88 in98.5 mm |
Dimension H2 |
N/A 7.76 in197 mm |
Dimension A1 |
N/A 6.61 in168 mm |
Dimension A2 |
N/A 8.86 in225 mm |
Dimension A3 |
N/A 8.07 in205 mm |
Dimension B |
N/A 3.15 in80 mm |
Dimension S |
N/A 0.59 in15 mm |
Bolt Size |
N/A 3/4-10 x 7-1/2, M20 x 190 |