Print Back
Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

N/A Heavy Duty Clamp

Model Code Description

N/A HRES 3 S1TM 25 PP UNC

Series

N/A HRES

Clamp Size

N/A 3

Arrangement

N/A C-Rail Mounted Clamp

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Insert Material

N/A Rubber

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 0.98 in25 mm

Tube O. D.

N/A 1 in

Minimum Hose O.D.

N/A 0.96 in

Maximum Hose O.D.

N/A 0.98 in

Diameter D1

N/A 1.54 in39 mm

Diameter D2

N/A 1.81 in46 mm

Dimension H1

N/A 1.40 in35.5 mm

Dimension H2

N/A 2.80 in71 mm

Dimension A1

N/A 2.60 in66 mm

Dimension A2

N/A 3.46 in88 mm

Dimension A3

N/A 3.39 in86 mm

Dimension B

N/A 1.18 in30 mm

Dimension S

N/A 0.118 in3 mm