Print Back
Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

N/A Heavy Duty Clamp

Model Code Description

N/A HRES 2 A 12.7 PP UNC

Series

N/A HRES

Clamp Size

N/A 2

Arrangement

N/A Single Clamp Stacking Module

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Insert Material

N/A Rubber

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 0.5 in12.7 mm

Tube O. D.

N/A 1/2 in

Minimum Hose O.D.

N/A 0.48 in

Maximum Hose O.D.

N/A 0.50 in

Diameter D1

N/A 1.00 in25.5 mm

Diameter D2

N/A 1.22 in31 mm

Dimension H1

N/A 0.925 in23.5 mm

Dimension H2

N/A 1.85 in47 mm

Dimension A1

N/A 1.57 in40 mm

Dimension A2

N/A 2.32 in59 mm

Dimension A3

N/A 2.24 in57 mm

Dimension B

N/A 1.18 in30 mm

Dimension S

N/A 0.118 in3 mm

Bolt Size

N/A 3/8-16 x 2-1/4