Print Back
Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Heavy Duty Clamp

Model Code Description

HRES 2 S 12.7 PA UNC

Series

HRES

Clamp Size

2

Arrangement

Single Clamp with Weld Plate

Material

Polyamide

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.5 in12.7 mm

Tube O. D.

1/2 in

Minimum Hose O.D.

0.48 in

Maximum Hose O.D.

0.50 in

Diameter D1

1.00 in25.5 mm

Diameter D2

1.22 in31 mm

Dimension H1

0.925 in23.5 mm

Dimension H2

1.85 in47 mm

Dimension A1

1.57 in40 mm

Dimension A2

2.32 in59 mm

Dimension A3

2.24 in57 mm

Dimension B

1.18 in30 mm

Dimension S

0.118 in3 mm

Bolt Size

3/8-16 x 2-1/4