Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 6 S 114.3 PA A4 M

Series

N/A HRS

Clamp Size

N/A 6

Arrangement

N/A Single Clamp with Top Plate & Weld Plate

Material

N/A Polyamide

Metal Components Materials

N/A 316 Stainless Steel

Weight Arrangement S

N/A 5.05 kg11.11 lb

Weight Arrangement S1

N/A 3.07 kg6.76 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 4.5 in114.3 mm

Tube O. D.

N/A 4 1/2 in

Dimension H1

N/A 3.98 in100 mm

Dimension H2

N/A 7.87 in200 mm

Dimension A1

N/A 6.61 in168 mm

Dimension A2

N/A 8.86 in225 mm

Dimension A3

N/A 8.07 in205 mm

Dimension B1

N/A 3.15 in80 mm

Dimension S

N/A 0.59 in15 mm

Bolt Size

N/A 3/4-10 x 7-1/2, M20 x 190