Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 4 S1TM 50.8 AL UNC

Series

N/A HRS

Clamp Size

N/A 4

Arrangement

N/A C-Rail Mounted Clamp

Material

N/A Aluminum

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement S

N/A 1.17 kg2.58 lb

Weight Arrangement S1

N/A 0.61 kg1.35 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 2 in50.8 mm

Tube O. D.

N/A 2 in

Dimension H1

N/A 2.17 in55 mm

Dimension H2

N/A 4.33 in110 mm

Dimension A1

N/A 3.56 in90.5 mm

Dimension A2

N/A 5.51 in140 mm

Dimension A3

N/A 4.52 in115 mm

Dimension B1

N/A 1.77 in45 mm

Dimension S

N/A 0.39 in10 mm

Bolt Size

N/A 7/16-14 x 4, M12 x 100