Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 5 S 60.3 PP UNC

Series

N/A HRS

Clamp Size

N/A 5

Arrangement

N/A Single Clamp with Top Plate & Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement S

N/A 1.99 kg4.37 lb

Weight Arrangement S1

N/A 1.14 kg2.50 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 2.37 in60.3 mm

Pipe Size

N/A 2 in

Dimension H1

N/A 2.76 in70 mm

Dimension H2

N/A 5.51 in140 mm

Dimension A1

N/A 4.80 in122 mm

Dimension A2

N/A 7.09 in180 mm

Dimension A3

N/A 5.98 in152 mm

Dimension B1

N/A 2.36 in60 mm

Dimension S

N/A 0.39 in10 mm

Bolt Size

N/A 5/8-11 x 5-1/4, M16 x 130