Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 3 S1TM 42 PP A4 M

Series

HRS

Clamp Size

3

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Metal Components Materials

316 Stainless Steel

Weight Arrangement S

0.44 kg0.97 lb

Weight Arrangement S1

0.24 kg0.52 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.65 in42 mm

Pipe Size

1 1/4 in

Dimension H1

1.50 in38 mm

Dimension H2

2.99 in76 mm

Dimension A1

2.36 in60 mm

Dimension A2

3.94 in100 mm

Dimension A3

3.35 in85 mm

Dimension B1

1.18 in30 mm

Dimension S

0.31 in8 mm

Bolt Size

3/8-16 x 2-3/4, M10 x 70