Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 2 S1TM 26.7 PP A4 M

Series

N/A HRS

Clamp Size

N/A 2

Material

N/A Polypropylene

Weight Arrangement S

N/A 0.33 kg0.72 lb

Weight Arrangement S1

N/A 0.16 kg0.34 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.05 in26.7 mm

Pipe Size

N/A 3/4 in

Dimension H1

N/A 1.26 in32 mm

Dimension A1

N/A 1.77 in45 mm

Dimension A2

N/A 3.35 in85 mm

Dimension A3

N/A 2.76 in70 mm

Dimension B1

N/A 1.18 in30 mm

Dimension S

N/A 0.31 in8 mm