Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 3 S1TM 35 PP UNC

Series

N/A HRS

Clamp Size

N/A 3

Arrangement

N/A C-Rail Mounted Clamp

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement S

N/A 0.44 kg0.97 lb

Weight Arrangement S1

N/A 0.24 kg0.52 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.38 in35 mm

Dimension H1

N/A 1.50 in38 mm

Dimension H2

N/A 2.99 in76 mm

Dimension A1

N/A 2.36 in60 mm

Dimension A2

N/A 3.94 in100 mm

Dimension A3

N/A 3.35 in85 mm

Dimension B1

N/A 1.18 in30 mm

Dimension S

N/A 0.31 in8 mm

Bolt Size

N/A 3/8-16 x 2-3/4, M10 x 70