Print Back
Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 7 S 171 PP M ST BL

Series

N/A HRS

Clamp Size

N/A 7

Arrangement

N/A Single Clamp with Top Plate & Weld Plate

Material

N/A Polypropylene

Finish

N/A Phosphate Coated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement S

N/A 7.22 kg15.89 lb

Weight Arrangement S1

N/A 4.36 kg9.58 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 171 mm

Dimension H1

N/A 4.53 in115 mm

Dimension H2

N/A 9.06 in230 mm

Dimension A1

N/A 8.07 in205 mm

Dimension A2

N/A 10.63 in270 mm

Dimension A3

N/A 9.92 in252 mm

Dimension B1

N/A 3.54 in90 mm

Dimension S

N/A 0.59 in15 mm

Bolt Size

N/A 7/8-9 x 8-1/2, M24 x 220