Print Back
Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A HRL 3 AF A4 UNC

Series

N/A HRL

Clamp Size

N/A 3

Material

N/A 316 Stainless Steel

Thread Type

N/A UNC

Thread Size

N/A 1/4 in.-20

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Length

N/A 1.69 in43 mm