Print Back
Unit of Measure

Specifications

Type

N/A Standard Duty Clamp Half

Style

N/A Ribbed Profile

Model Code Description

N/A HRL 0 KH 10 PP

Series

N/A HRL

Clamp Size

N/A 0

Material

N/A Polypropylene

Insert Material

N/A Polypropylene

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Bore Diameter

N/A 10 mm