Print Back
Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRL 5 AF ST UNC BL

Series

HRL

Clamp Size

5

Material

Carbon Steel

Finish

Phosphate Coated

Thread Type

UNC

Thread Size

1/4 in.-20

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

2.52 in64 mm