Print Back
Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A SCREW H M6X30-8.8-DIN931-ZN

Series

N/A HRL

Clamp Size

N/A 1

Finish

N/A Zinc Plated

Thread Type

N/A Metric

Thread Size

N/A M6

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA