Print Back
Unit of Measure

Specifications

Type

Safety Plate

Model Code Description

HRL 3 SIP ST ZN

Series

HRL

Clamp Size

3

Material

Carbon Steel

Finish

Zinc Plated

Industry Standards/Certifications

DIN 3015

BUn

EA