HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Mounting Technology
>
Din 3015
>
Clamps, DIN 3015 - Light Duty, Parts
> Part Number 2701164
Part Number 2701164, Safety Plate HRL 2: Carbon Steel
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Safety Plate
Model Code Description
N/A
HRL 2 SIP ST ZN
Series
N/A
HRL
Clamp Size
N/A
2
Material
N/A
Carbon Steel
Finish
N/A
Zinc Plated
Industry Standards/Certifications
N/A
DIN 3015
BUn
N/A
EA