Print Back
Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRL 1 AF ST M BL

Series

HRL

Clamp Size

1

Material

Carbon Steel

Finish

Phosphate Coated

Thread Type

Metric

Thread Size

M6

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

1.34 in34 mm