HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone:
+49 (0) 68 97 509-01
Email:
info@hydac.com
Website:
www.hydac.com
Print
Back
All Categories
>
Accessories
>
Mounting Technology
>
Din 3015
>
Clamps, DIN 3015 - Light Duty, Parts
> Part Number 3985918
Part Number 3985918, Clamps, DIN 3015 - Light Duty, Parts
List Price
QUOTE
Unit of Measure
Imperial
Metric
Both
Specifications
Type
N/A
Weld Plate
Model Code Description
N/A
HRL 2 APV ST M ZN/NI
Series
N/A
HRL
Clamp Size
N/A
2
Material
N/A
Carbon Steel
Finish
N/A
Zinc Nickel Plated
Thread Type
N/A
Metric
Thread Size
N/A
M6
Industry Standards/Certifications
N/A
DIN 3015
BUn
N/A
EA