Print Back
Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

SCREW H M6X60-8.8-DIN931-ZN

Series

HRL

Clamp Size

5

Finish

Zinc Plated

Thread Type

Metric

Thread Size

M6

Industry Standards/Certifications

DIN 3015

BUn

EA