Print Back
Standard duty clamps with rubber inserts
Unit of Measure

Specifications

Type

Standard Duty Clamp

Model Code Description

HREL 6 A 26.9 PP UNC

Series

HREL

Clamp Size

6

Arrangement

Single Clamp with Top Plate and Weld Plate

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Insert Material

Rubber

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.06 in26.9 mm

Pipe Size

3/4 in

Minimum Hose O.D.

1.04 in

Maximum Hose O.D.

1.06 in

Dimension A1

2.60 in71 mm

Dimension A2

3.46 in88 mm

Dimension A3

3.39 in86 mm

Dimension H1

1.40 in35.5 mm

Dimension H2

2.80 in71 mm

Diameter D1

1.54 in39 mm

Diameter D2

1.81 in46 mm

Dimension S

0.118 in3 mm

Bolt Size

1/4-20 x 2-3/4, M6 x 70