Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 5 A 33.7 PA UNC

Series

N/A HRL

Clamp Size

N/A 5

Arrangement

N/A Single Clamp with Top Plate and Weld Plate

Material

N/A Polyamide

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement A

N/A 0.19 kg0.42 lb

Weight Arrangement A1

N/A 0.14 kg0.31 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.33 in33.7 mm

Pipe Size

N/A 1 in

Dimension A1

N/A 2.05 in52 mm

Dimension A2

N/A 2.85 in72 mm

Dimension A3

N/A 2.75 in70 mm

Dimension H1

N/A 1.26 in32 mm

Dimension H2

N/A 2.52 in64 mm

Bolt Size

N/A 1/4-20 x 2-1/2, M6 x 60