Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 6 A 48.3 PA A4 M

Series

N/A HRL

Clamp Size

N/A 6

Arrangement

N/A Single Clamp with Top Plate and Weld Plate

Material

N/A Polyamide

Metal Components Materials

N/A 316 Stainless Steel

Weight Arrangement A

N/A 0.24 kg0.53 lb

Weight Arrangement A1

N/A 0.18 kg0.40 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.9 in48.3 mm

Pipe Size

N/A 1 1/2 in

Dimension A1

N/A 2.60 in66 mm

Dimension A2

N/A 3.46 in88 mm

Dimension A3

N/A 3.38 in86 mm

Dimension H1

N/A 1.42 in36 mm

Dimension H2

N/A 2.83 in72 mm

Bolt Size

N/A 1/4-20 x 2-3/4, M6 x 70