Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 1 A1TM 9.5 PP A4 M

Series

HRL

Clamp Size

1

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Metal Components Materials

316 Stainless Steel

Weight Arrangement A

0.08 kg0.18 lb

Weight Arrangement A1

0.06 kg0.13 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.37 in9.5 mm

Tube O.D.

3/8 in

Dimension A1

0.79 in20 mm

Dimension A2

1.42 in36 mm

Dimension A3

1.34 in34 mm

Dimension H1

0.63 in16 mm

Dimension H2

1.26 in32 mm

Bolt Size

1/4-20 x 1-1/4, M6 x 30