Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 4 A1TM 28 AL UNC

Series

HRL

Clamp Size

4

Arrangement

C-Rail Mounted Clamp

Material

Aluminum

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.15 kg0.33 lb

Weight Arrangement A1

0.12 kg0.27 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.1 in28 mm

Dimension A1

1.57 in40 mm

Dimension A2

2.32 in59 mm

Dimension A3

2.24 in57 mm

Dimension H1

0.94 in24 mm

Dimension H2

1.89 in1.89 mm

Dimension H3

48 in

Bolt Size

1/4-20 x 1-3/4, M6 x 45