Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 4 A 28 PP A2 UNC

Series

N/A HRL

Clamp Size

N/A 4

Arrangement

N/A Single Clamp with Top Plate and Weld Plate

Material

N/A Polypropylene

Metal Components Materials

N/A 304 Stainless Steel

Weight Arrangement A

N/A 0.15 kg0.33 lb

Weight Arrangement A1

N/A 0.12 kg0.27 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.1 in28 mm

Dimension A1

N/A 1.57 in40 mm

Dimension A2

N/A 2.32 in59 mm

Dimension A3

N/A 2.24 in57 mm

Dimension H1

N/A 0.94 in24 mm

Dimension H2

N/A 1.89 in1.89 mm

Dimension H3

N/A 48 in

Bolt Size

N/A 1/4-20 x 1-3/4, M6 x 45