Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 7 A 60.3 PP A2 UNC

Series

HRL

Clamp Size

7

Arrangement

Single Clamp with Top Plate and Weld Plate

Material

Polypropylene

Metal Components Materials

304 Stainless Steel

Weight Arrangement A

0.37 kg0.82 lb

Weight Arrangement A1

0.24 kg0.53 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

2.37 in60.3 mm

Pipe Size

2 in

Dimension A1

3.7 in94 mm

Dimension A2

4.8 in122 mm

Dimension A3

4.64 in118 mm

Dimension H1

1.97 in50 mm

Dimension H2

3.94 in100 mm

Bolt Size

1/420 x 4, M6 x 100