Print Back
Standard duty single clamp with smooth bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRGL 2 A1 17.1 PP A4 UNC

Series

N/A HRGL

Clamp Size

N/A 2

Arrangement

N/A Single Clamp without Weld Plate

Material

N/A Polypropylene

Metal Components Materials

N/A 316 Stainless Steel

Weight Arrangement A

N/A 0.12 kg0.27 lb

Weight Arrangement A1

N/A 0.07 kg0.16 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 0.67 in17.1 mm

Pipe Size

N/A 3/8 in

Dimension A1

N/A 1.02 in26 mm

Dimension A2

N/A 1.65 in42 mm

Dimension A3

N/A 1.57 in40 mm

Dimension H1

N/A 0.77 in19.5 mm

Dimension H2

N/A 1.53 in39 mm

Bolt Size

N/A 1/4-20 x 1-1/2, M6 x 35