Print Back
Standard duty single clamp with smooth bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRGL 5 A 35 PP A2 UNC

Series

HRGL

Clamp Size

5

Arrangement

Single Clamp with Top Plate and Weld Plate

Material

Polypropylene

Metal Components Materials

304 Stainless Steel

Weight Arrangement A

0.19 kg0.42 lb

Weight Arrangement A1

0.14 kg0.31 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

1.38 in35 mm

Dimension A1

2.05 in52 mm

Dimension A2

2.85 in72 mm

Dimension A3

2.75 in70 mm

Dimension H1

1.26 in32 mm

Dimension H2

2.52 in64 mm

Bolt Size

1/4-20 x 2-1/2, M6 x 60