Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 7 A 76.1 PP A2 UNC

Series

N/A HRL

Clamp Size

N/A 7

Arrangement

N/A Single Clamp with Top Plate and Weld Plate

Material

N/A Polypropylene

Metal Components Materials

N/A 304 Stainless Steel

Weight Arrangement A

N/A 0.37 kg0.82 lb

Weight Arrangement A1

N/A 0.24 kg0.53 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 3 in76.1 mm

Tube O.D.

N/A 3 in

Pipe Size

N/A 3 in

Dimension A1

N/A 3.7 in94 mm

Dimension A2

N/A 4.8 in122 mm

Dimension A3

N/A 4.64 in118 mm

Dimension H1

N/A 1.97 in50 mm

Dimension H2

N/A 3.94 in100 mm

Bolt Size

N/A 1/420 x 4, M6 x 100