Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 1 A1 6.4 PP M (KIT)

Series

N/A HRL

Clamp Size

N/A 1

Arrangement

N/A Single Clamp with Top Plate and Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement A

N/A 0.08 kg0.18 lb

Weight Arrangement A1

N/A 0.06 kg0.13 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMP. KITS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 0.25 in6.4 mm

Tube O.D.

N/A 1/4 in

Dimension A1

N/A 0.79 in20 mm

Dimension A2

N/A 1.42 in36 mm

Dimension A3

N/A 1.34 in34 mm

Dimension H1

N/A 0.63 in16 mm

Dimension H2

N/A 1.26 in32 mm

Bolt Size

N/A 1/4-20 x 1-1/4, M6 x 30