Print Back
HYDAC hose and tube clamps. Manufactured to DIN 3015 specifications. Used to secure, absorb shock, dampen vibration and reduce noise in plumbing systems. Offered for up to 2" O.D tube size and recommended for systems with less than 1500 PSI operating pressure and no dynamic loads.
Unit of Measure

Specifications

Type

N/A C-Rail Nut

Model Code Description

N/A HRL 0-8 TM6 ST M ZN

Series

N/A HRL

Clamp Size

N/A 0 to 8

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Thread Type

N/A Metric

Thread Size

N/A M6

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA