Print Back
Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Single Clamp

Model Code Description

HRL 1 A1TM 6 PP ST M ZN

Series

HRL

Clamp Size

1

Arrangement

C-Rail Mounted Clamp

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Weight Arrangement A

0.08 kg0.18 lb

Weight Arrangement A1

0.06 kg0.13 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Dimensions

Diameter D Bore Size

0.24 in6 mm

Dimension A1

0.79 in20 mm

Dimension A2

1.42 in36 mm

Dimension A3

1.34 in34 mm

Dimension H1

0.63 in16 mm

Dimension H2

1.26 in32 mm

Bolt Size

1/4-20 x 1-1/4, M6 x 30