Print Back
Unit of Measure

Specifications

Type

N/A Safety Plate

Model Code Description

N/A HRZ 2-5 SIP ST ZN HTC

Series

N/A HRZ

Clamp Size

N/A 2 to 5

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS