Print Back
Unit of Measure

Specifications

Type

N/A Twin Clamp

Style

N/A Ribbed Profile

Model Code Description

N/A HRZ 2 KP 16-16 PA

Series

N/A HRZ

Clamp Size

N/A 2

Material

N/A Polyamide

Insert Material

N/A Polyamide

Operating Temperature [Min]

N/A -40 ºC-40 ºF

Operating Temperature [Max]

N/A 140 ºC284 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR

Dimensions

Bore Diameter

N/A 16 mm

Tube Diameter

N/A 5/8 in