Print Back
Unit of Measure

Specifications

Type

Twin Clamp

Style

Smooth Profile

Model Code Description

HRGZ 5 KP 35-35 PP

Series

HRGZ

Clamp Size

5

Material

Polypropylene

Insert Material

Polypropylene

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

90 ºC194 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

35 mm