Print Back
Unit of Measure

Specifications

Type

Weld Plate

Model Code Description

HRZ 2 AP ST M BL VS /ANTI-TURN

Series

HRZ

Clamp Size

2

Material

Carbon Steel

Finish

Phosphate Coated

Thread Type

Metric

Thread Size

M8

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS