Print Back
Unit of Measure

Specifications

Type

N/A Twin Clamp

Style

N/A Smooth Profile

Model Code Description

N/A HRGZ 5 KP 25.4-42 PP

Series

N/A HRGZ

Clamp Size

N/A 5

Material

N/A Polypropylene

Insert Material

N/A Polypropylene

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Dimensions

Bore Diameter

N/A 25.4 to 42 mm

Tube Diameter

N/A 1 in

Pipe Size

N/A 1 1/4 in