Print Back
Unit of Measure

Specifications

Type

Top Plate

Model Code Description

HRZ 4 DP ST ZN/NI

Series

HRZ

Clamp Size

4

Material

Carbon Steel

Finish

Zinc Nickel Plated

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS