Print Back
Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A HRZ 2 AF5/16 ST UNC BL

Series

N/A HRZ

Clamp Size

N/A 2

Material

N/A Carbon Steel

Finish

N/A Phosphate Coated

Thread Type

N/A UNC

Thread Size

N/A 5/16 in.-18

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Length

N/A 1.3 in33 mm