Print Back
Standard duty twin clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Twin Clamp

Model Code Description

N/A HRZ 1 A 10.3-10.3 PP UNC

Series

N/A HRZ

Clamp Size

N/A 1

Arrangement

N/A Twin Clamp with Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 0.41 in10.3 mm

Dimension H1

N/A 0.73 in18.5 mm

Dimension H2

N/A 1.06 in27 mm

Dimension H3

N/A 1.69 in43 mm

Dimension A1

N/A 0.79 in20 mm

Dimension A2

N/A 1.46 in37 mm

Dimension A3

N/A 1.42 in36 mm

Bolt Size

N/A 1/4-20 x 1-3/8, M6 x 35