Print Back
The digital display units in the HDA 5500 series are microprocessor-controlled display and monitoring units designed for control panel installation. Different versions are available with a maximum of three analogue inputs, an analogue output (adjustable 4 .. 20 mA or 0 .. 10 V) and up to four relay outputs.

The analogue input signals are displayed according to the settings selected by the user. Each of the relay output can be assigned to one of the inputs or to the difference between input 1 and 2. A Pt100 temperature probe can be connected directly. In addition, an optional frequency measurement is possible, e.g. by using the HDS 1000 (HYDAC rpm probe) for the measurement of the rpm speed of rotary components.
Unit of Measure

Specifications

Model Code Description

N/A HDA 5500-0-0-AC-000

Display Type

N/A 4-Digit 7-Segment LED Display Field, Red, Height of Digits 14.2 mm

3 LEDs for Active Sensor, 4 LEDs for Active Switching Output

Display Range

N/A -999 to 9999 (User-Adjustable)

Display Units with Backlight

N/A bar, kg/cm², MPa, psi, ºC, ºF, mA, V, Hz, kN, m, mm, inch, l, l/min, gal, gal/min, rpm, %, t

Operating Temperature [Min]

N/A 0 ºC

Operating Temperature [Max]

N/A 50 ºC

Residual Ripple of Supply Voltage

N/A ≤ 5 %

Storage Temperature Range

N/A -40 to 80 ºC

Nominal Temperature Range of Display (Read-Out)

N/A 0 to 50 ºC

Power Supply

N/A 85 to 265 VAC 50/60 Hz

Analog Signal Input(s)

N/A Measuring Range (1 Analog Input): Selectable 4 to 20 mA, 0 to 10 V, 0 to 5 V or 4 to 20 mA Sequential

Accuracy: ≤ ± 0.5% at 25 ºC

Analog Output

N/A Analog Output, Permitted Load Resistance: 4 to 20 mA Load Resist. &le 400 ohms or 0 to 10 V Load Resist. &ge 2 kiloohms

Output Accuracy

N/A ≤ ± 0.5% at 25 ºC

Rise Time

N/A 70 ms

Power Consumption

N/A 15 V·A at 85 to 230 V AC - Fuse Protection 1 AT

Supply for Measurement Transmitters

N/A 12 V DC ± 1%, Maximum 20 mA / Analog Input

Industry Standards/Certifications

N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4

Weight

N/A 0.7 lb

Division

N/A ELECTRONICS

Product Group Family

N/A CONDITION MONITORING

Product

N/A DIAGNOSTICS / (HMG)

Dimensions

Depth

N/A 109 mm

Width

N/A 96 mm

Height

N/A 48 mm

Panel Cut Out Height

N/A 45 mm

Panel Cut Out Width

N/A 92 mm

Additional Information

Additional Information

N/A Depending on the model, it is also possible to connect SMART sensors (Condition Monitoring sensors). SMART sensors are a generation of sensors from HYDAC which can provide a variety of different measured variables.

Note

Note

N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided.